R180SU2CCLPK RC 180SU-2FR CCLPK

10483568 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 2.25 in
  • Inside Plate Height (in): 2.14 in
  • Pin Diameter (in): 0.688 in
  • Plate Thickness (in): 0.31 in
  • Roller Diameter (in): 1.406 in
  • Base Catalog No: 180SU
  • Net Weight: 3.23
  • Weight unit: LB
QTY