R180CCLPK RC 180FR CCLPK
10483565
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Pin Diameter (in): 0.688 in
- Plate Thickness (in): 0.28 in
- Roller Diameter (in): 1.406 in
- Base Catalog No: 180
- Height: 2.00
- Length: 4.00
- Minimum Tensile Strength (lbs): 63280 lb
- Net Weight: 1.43
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00