R160CCLPK RC 160FR CCLPK

10483546 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 2 in
  • Inside Plate Height (in): 1.81 in
  • Pin Diameter (in): 0.563 in
  • Plate Thickness (in): 0.25 in
  • Roller Diameter (in): 1.125 in
  • Base Catalog No: 160
  • Minimum Tensile Strength (lbs): 50000 lb
  • Net Weight: 0.95
  • Weight unit: LB
QTY