R1403CCLPK RC 140-3FR CCLPK

10483514 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1.75 in
  • Inside Plate Height (in): 1.56 in
  • Pin Diameter (in): 0.5 in
  • Plate Thickness (in): 0.22 in
  • Roller Diameter (in): 1 in
  • Base Catalog No: 140-3
  • Minimum Tensile Strength (lbs): 114840 lb
  • Net Weight: 1.71
  • Weight unit: LB
QTY