C2040SCLSFPK C2040 SCLSFPK
10483375
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.47 in
- Pin Diameter (in): 0.156 in
- Plate Thickness (in): 0.06 in
- Roller Diameter (in): 0.313 in
- Base Catalog No: C2040
- Height: 2.75
- Length: 6.25
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00