C188PC C188 COT CH - OB offer S188
10520932
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Product Type: Combination
- Height: 23.00
- Length: 220.80
- Material: Cast and Steel
- Net Weight: 3.40
- Overall Width/Pin Length (in): 2.69 in
- Rated Working Load (lb/ft): 2400 lb/ft
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 193.20
- Width Between Outer Plates (in): 0.94 in
C188 Chain P/C Combination Str SB Chain 2.609P