793811 5107JSC09,2.437 SFT,SEAL HSG,SPCR

10614850 MFG #: Falk
$0.00 /
  • Drive Type: Screw Conveyor (JSC)
  • Nominal Ratio: 9
  • Unit Size: 5107
  • High Speed Shaft Diameter (in): 0.875 in
  • High Speed Shaft Length (in): 2 in
  • High Speed Shaft Speed [Max] (rpm): 1798 rpm
  • Lip Seal Material: Viton
  • Net Weight: 89.00
  • Screw Conveyor Drive Shaft Diameter (in): 2.4375 in
  • Screw Conveyor Drive Shaft Length (in): 9.6875 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 2.9 in
  • Weight unit: LB
  • Width Through Housing (in): 5.92 in
Size 5107 shaft mounted parallel helical gear drive with a 9:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 2 7/16 inch dia CEMA standard screw conveyor drive shaft kit.
QTY