DSS5207J/08UJ DRV SHAFT STAINL ESS 3.000
10287288
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 14.34
- Output Shaft Diameter (in): 3 in
- Weight unit: LB
3.000 in diameter stainless steel drive shaft for Quadrive unit size 5207. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.