DSS5207J/08UJ DRV SHAFT SS 1.500 3H
10287285
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 13.67
- Output Shaft Diameter (in): 1.5 in
- Weight unit: LB
1.500 in diameter stainless steel drive shaft for Quadrive unit size 5207. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.