2310CTAC2AU15.09BCD
10735511
MFG #: Falk
$0.00
/
- Nominal Ratio: 15
- Unit Size: 2310
- Height: 40
- High Speed Shaft Diameter: 2.436 in
- High Speed Shaft Speed [Max]: 1750 rpm
- Length: 50
- Low Speed Shaft Diameter: 4.999 in
- Net Weight: 2500
- Optional Accessories Supplied with Gear Drive: Oil Heater;RTDs;Accelerometer
- Output Orientation: Up
- Reduction Stages: 2
- Unit of Dimension: Inch
- Volume: 0.983
- Volume Unit: Cubic meter
Size 2310 CTA gear drive with nominal 15:1 ratio. Standard configuration includes solid output shaft oriented upwards. Includes optional accessory package BCD with gear drive.