2310CTAC2AU15.09D
10735499
MFG #: Falk
$0.00
/
- Nominal Ratio: 15 : 1
- Unit Size: 2310
- Actual Ratio: 15.09 : 1
- Allowable Low Speed Shaft Thrust Load (kg): 4037 kg
- Allowable Low Speed Shaft Thrust Load (lbs): 8900 lb
- Height: 40.00
- High Speed Shaft Diameter: 2.436 in
- Interchange For: Amarillo® 1712
- Length: 50.00
- Low Speed Shaft Diameter: 4.999 in
- Net Weight: 2,500.00
- Optional Accessories Supplied with Gear Drive: Accelerometer
- Unit of Dimension: IN
- Volume: 0.983
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 30.00
Size 2310 CTA gear drive with nominal 15:1 ratio. Standard configuration includes solid output shaft oriented upwards. Includes optional accessory package D with gear drive.