2310CTAC2AU10.67C
10735313
MFG #: Falk
$0.00
/
- Gear Drive Size: 2310
- Nominal Ratio: 10.5 : 1
- Actual Ratio: 10.67 : 1
- Allowable Low Speed Shaft Thrust Load (kg): 4037 kg
- Allowable Low Speed Shaft Thrust Load (lbs): 8900 lb
- Height: 40.00
- High Speed Shaft Diameter (in): 2.436 in
- Interchange For: Amarillo® 1712
- Length: 50.00
- Low Speed Shaft Diameter (in): 4.999 in
- Net Weight: 2,500.00
- Optional Accessories Supplied with Gear Drive: RTDs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.00
Size 2310 CTA gear drive with nominal 10.5:1 ratio. Standard configuration includes solid output shaft oriented upwards. Includes optional accessory package C with gear drive.