1940947 RK060-3.9 RATIO KIT

10205165 MFG #: Falk
$0.00 /
  • Gear Drive Size: 05U;06U;09U;204U;205U;206U;207U;208U
  • Height: 2.80
  • Length: 9.80
  • Net Weight: 5.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.90
3.9:1 ratio kit for Ultramite unit sizes 05, 06, 09, 204, 205, 206, 207, and 208.
QTY