1940963 SHAFT OUTPUT

10084838 MFG #: Falk
$0.00 /
  • Gear Drive Size: 04U
  • Height: 4.45
  • Length: 15.40
  • Net Weight: 5.25
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.60
A Output Shaft single-end for Ultramite 04UB unit.
QTY