1940779 OF10UB/UJ/UW-12UB OUTPUT FLANGE

10185486 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 6.00
  • Length: 20.00
  • Net Weight: 99.54
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 20.00
Output Flange for Ultramite 10UW
QTY