1941179 FLANGE OUTPUT

10084866 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 1.00
  • Length: 14.00
  • Net Weight: 33.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Output Flange 350MM for Ultramite 201U/208U
QTY