1941019 SEAL OIL NITRILE M80X125X12

10185494 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 1.00
  • Length: 4.00
  • Net Weight: 0.44
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Oil Seal for Ultramite 07U unit
QTY