1940601 SEAL OIL JUNIT M115X140X12

10084825 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 0.50
  • Length: 6.00
  • Net Weight: 0.44
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Oil Seal L S for General Ultramite units
QTY