FITTING PIPE CONV ADAPT M16-1/2

10084859 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07U;08U;09U;10U;208U
  • Height: 3.00
  • Length: 3.00
  • Net Weight: 1.05
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Conversion Adapter for Ultramite 07U/08U/09U/10U/208U units.
QTY