1941167 HOUSING BASIC M02-24.5FN

10084864 MFG #: Falk
$0.00 /
  • Gear Drive Size: 202UC
  • Height: 7.30
  • Length: 14.80
  • Net Weight: 17.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
Basic housing for a size 20 UCF concentric, flange mounted with a standard output flange gear drive with a metric straight hollow bore.
QTY