1941118 BASIC HSG 204UCBN4.5 *A

10084860 MFG #: Falk
$0.00 /
  • Gear Drive Size: 204UC
  • Height: 8.19
  • Length: 14.53
  • Net Weight: 15.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.48
Basic housing for a size 20 UCB concentric, foot mounted with integral feet gear drive with a left hand solid output shaft.
QTY