1940996 08UBBR-10.0 BASIC HSG

10084840 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08UB
  • Height: 16.54
  • Length: 20.32
  • Net Weight: 198.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.06
Basic housing for a size 08 UBB helical bevel foot mounted gear drive with a straight hollow bore and shrink disc.
QTY