RK2130F3A-158.9 HS RATIO KIT (154.8)

10022971 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 363.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
154.8:1 ratio kit for size 2130F nominal ratio 158.9 triple reduction units.
QTY