RK2130F3A-86.50 HS RATIO KIT (81.72)

10022968 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 367.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
81.72:1 ratio kit for size 2130F nominal ratio 86.50 triple reduction units.
QTY