RK2130F3A-70.62 HS RATIO KIT (68.47)

10022967 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 364.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
68.47:1 ratio kit for size 2130F nominal ratio 70.62 triple reduction units.
QTY