RK2130F3A-38.44 HS RATIO KIT (39.60)

10022964 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 353.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
39.60:1 ratio kit for size 2130F nominal ratio 38.44 triple reduction units.
QTY