RK2130F2A-17.09 HS RATIO KIT (17.15)

10022956 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 378.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
17.15:1 ratio kit for size 2130F nominal ratio 17.09 double reduction units.
QTY