RK2130F2A-6.20 HS RATIO KIT (6.311)

10022949 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 326.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
6.311:1 ratio kit for size 2130F nominal ratio 6.20 double reduction units.
QTY