RK2110F3A-129.7 HS RATIO KIT (128.2)

10022946 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 184.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
128.2:1 ratio kit for size 2110F nominal ratio 129.7 triple reduction units.
QTY