RK2110F2A-7.59 HS RATIO KIT (7.575)

10022925 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 194.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.575:1 ratio kit for size 2110F nominal ratio 7.59 double reduction units.
QTY