RK2120F3A-57.66 HS RATIO KIT (57.02)

10022908 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 280.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
57.02:1 ratio kit for size 2120F nominal ratio 57.66 triple reduction units.
QTY