RK2120F3A-47.08 HS RATIO KIT (47.71)

10022907 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 274.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
47.71:1 ratio kit for size 2120F nominal ratio 47.08 triple reduction units.
QTY