RK2120F2A-5.06 HS RATIO KIT (5.201)

10022891 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 253.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
5.201:1 ratio kit for size 2120F nominal ratio 5.06 double reduction units.
QTY