RK2100F3A-86.50 HS RATIO KIT (88.36)

10022878 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 133.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
88.36:1 ratio kit for size 2100F nominal ratio 86.50 triple reduction units.
QTY