RK2090F3A-158.9 HS RATIO KIT (157.5)

10022848 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 98.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
157.5:1 ratio kit for size 2090F nominal ratio 158.9 triple reduction units.
QTY