RK2090F3A-47.08 HS RATIO KIT (48.23)

10022842 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 95.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
48.23:1 ratio kit for size 2090F nominal ratio 47.08 triple reduction units.
QTY