RK2070F3A-129.7 HS RATIO KIT (129.6)

10022819 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 38.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
129.6:1 ratio kit for size 2070F nominal ratio 129.7 triple reduction units.
QTY