RK2040F3A-105.9 HS RATIO KIT (105.0)

10022712 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 21.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
105.0:1 ratio kit for size 2040F nominal ratio 105.9 triple reduction units.
QTY