RK2040F3A-38.44 HS RATIO KIT (38.08)

10022707 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 19.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
38.08:1 ratio kit for size 2040F nominal ratio 38.44 triple reduction units.
QTY