RK2040F2A-6.20 HS RATIO KIT (6.122)

10022696 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 13.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
6.122:1 ratio kit for size 2040F nominal ratio 6.20 double reduction units.
QTY