RK2050F3A-158.9 HS RATIO KIT (156.9)

10022682 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 34.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
156.9:1 ratio kit for size 2050F nominal ratio 158.9 triple reduction units.
QTY