RK2050F3A-105.9 HS RATIO KIT (104.1)

10022680 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 33.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
104.1:1 ratio kit for size 2050F nominal ratio 105.9 triple reduction units.
QTY