RK2050F3A-47.08 HS RATIO KIT (45.64)

10022676 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 31.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
45.64:1 ratio kit for size 2050F nominal ratio 47.08 triple reduction units.
QTY