RK1030F3A-129.7 HS RATIO KIT (130.1)

10022499 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 16.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
130.1:1 ratio kit for size 1030F nominal ratio 129.7 triple reduction units.
QTY