OB_RK1030F2A-31.39 HS RATIO KIT (31.06)

10022492 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 9.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
31.06:1 ratio kit for size 1030F nominal ratio 31.39 double reduction units.
QTY