OB_RK1030F2A-25.63 HS RATIO KIT (26.02)

10022491 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 10.73
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
26.02:1 ratio kit for size 1030F nominal ratio 25.63 double reduction units.
QTY