ASSY BASIC HSG 2080F2B00

10023666 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 15.80
  • Length: 23.00
  • Net Weight: 379.98
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.98
Size 2080F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY