2090F2B00 BASIC HSG ASSY (LR)

10023653 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 36.00
  • Length: 26.00
  • Net Weight: 476.37
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Size 2090F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY