ASSY HOUSING + HS HEAD LR (2060F2B)

10023646 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 12.00
  • Length: 18.40
  • Net Weight: 276.91
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.60
Size 2060F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY