2060F2B00 BASIC HSG ASSY VITON

10023643 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 12.00
  • Length: 18.40
  • Net Weight: 276.91
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.60
Size 2060F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.
QTY